Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJN / SKF (6006 -2RS1C3GJN)

Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJN / SKF 6006 -2RS1C3GJN

Product Details:

Manufacturer part number: 6006 -2RS1C3GJN

Brand: SKF

Price: 20.48

Delivery time: 12 Days


Technical Data:

I.D. D: 30 φ

Outer Diameter D: 55 φ

Width B: 13 mm

EAN: 7316571573915

Weight: 117.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6006 -2RS1C3GJN

Part Number
6006 -2RS1C3GJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

20.48 €

1 12 Days 3055137316571573915117.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJN / SKF, part number 6006 -2RS1C3GJN.
You can find the detail information about specifications and dimensions on part number 6006 -2RS1C3GJN.

Variation of this product

Part Number
6305 -2RS1C3GJN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

25.50 €

1 12 Days 2562177316571574363227.0

Tech Support