SMART Universal Barrier

SMART Universal Barrier
  • Volume Discount
[Specifications]
・Width(mm): 12.5
・Height(mm): 128
・Depth(mm): 106
・Rated supply voltage at DC(V): 19 to 30
・SIL according to IEC 61508: 2

[Features]
・1-channel isolated barrier
・24 V DC supply (bus powered)
・Analog input, digital input, analog output, digital output
・No configuration required, device is self-adapting
・HART transparency
・Low power dissipation
・3-way isolation
・Up to SIL 2 acc. to IEC/EN 61508

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HIC2441

Part Number
HIC2441
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

411.03 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Width(mm) 12.5 Height(mm) 128 Depth(mm) 106
Number of channels 1 Rated supply voltage at DC(V) 19 to 30 SIL according to IEC 61508 2

This page is SMART Universal Barrier , part number HIC2441.
You can find the detail information about specifications and dimensions on part number HIC2441.

Tech Support