Self-aligning ball bearings / double row / 126 / C3 / plastic cage / 126 TN9C3 / TN9C3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126 TN9C3

Part Number
126 TN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.88 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 6
Outer Diameter D(φ) 19 Width B(mm) 6 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
EAN 7316570241303 Seal None open bearing Temperature range -30 to +120 degrees
Weight(g) 9.0

This page is Self-aligning ball bearings / double row / 126 / C3 / plastic cage / 126 TN9C3 / TN9C3 / SKF, part number 126 TN9C3.
You can find the detail information about specifications and dimensions on part number 126 TN9C3.

Tech Support