Tapered roller bearings J2QCL7C Series (31308 J2QCL7C)

Tapered roller bearings  J2QCL7C Series 31308 J2QCL7C

Product Details:

Manufacturer part number: 31308 J2QCL7C

Brand: SKF

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. d: 40 mm

O.D. D: 90 mm

Width B: 25.46 mm

Weight: 716.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31308 J2QCL7C

Part Number
31308 J2QCL7C
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
1 Quote 409025.46716.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

Tech Support