Manufacturer part number: NU321 ECMLC3B20
Brand: SKF
Price: Please contact the support for quotation
Delivery time: Quote
I.D. d: 105 mm
O.D. D: 225 mm
Width B: 49 mm
Design: Floating bearing. inner ring removable on both sides
EAN: 7316571027043
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU321 ECMLC3B20
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Outer ring | Without groove/lubrication holes | Seal | None open bearing | Temperature range | -30 to +150 °C |