Pull Action Latch Clamps 385 (385-L-M-25)

Pull Action Latch Clamps 385 385-L-M-25

Click on this image to zoom in.

Click on this image to zoom in.

  • Pull Action Latch Clamps 385 385-L-M-25
  • Pull Action Latch Clamps 385 385-L-M-25
  • Pull Action Latch Clamps 385 385-L-M-25
  • Pull Action Latch Clamps 385 385-L-M-25
  • Volume Discount

Product Details:

Manufacturer part number: 385-L-M-25

Brand: DESTACO

Price: 336.64

Delivery time: 10 Days


Technical Data:

Max. holding capacity: 33300 N

Body Material: Steel

Toggle lock plus: No mm

Hook adjustble range: 36.1 mm

Optional longer hook length: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

385-L-M-25

385 Series Pull Action Latch Clamps

Product Overview

385
385-SS
385-R
385-RSS

with DESTACO® Toggle Lock
Plus™
385-L
Low Profile
Handle
385102
Optional Latch Plate for 385, 385-R and 385-L
385902
Optional Stainless Latch Plate for
385-SS and
385-RSS

Features

• Heavy duty U-hook style latch clamps are supplied with threaded U-hooks for easy adjustment
• Supplied with patented thumb control lever for one handed operation
• DESTACO® Toggle Lock Plus™ versions available

Applications

• Molding
• Closures for doors, lids, covers
• Assembly

Also Available

• Clamps with longer hooks available
Upon Request that are 25mm, 50mm, 100mm longer than standard length
• To order clamp with longer hook, add -M-25, -M-50, or -M-100 to the end of the model. Example: 385-M-50
Covered under one or more U.S./International Patents

Dimensions

385
385-SS
385-R
385-RSS

with DESTACO®
Toggle Lock
Plus™
385-L
Low Profile Handle

Technical Information / Holding Capacities

ModelMax. Holding CapacityWeightEF:AFDrawing MovementLatch Plate/Cleat (Optional)Replacement Hook AssemblyHook Adj. Range
385[7500 lbf]
33300 N
[3.3lb]
1,50kg
44:155,6 [2.19]385102

385902
(Stainless Steel)
385215

385915
(Stainless Steel)
[1.36]
34,5
385-SS
385-R[3.4lb]
1,54kg
385-RSS
385-L[3.3lb]
1,50kg
This item is available upon request.   EF = Exerting Force, AF = Applied Force
Dimensions and technical information are subject to change without notice
Part Number
385-L-M-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Body Material Toggle lock plus
(mm)
Hook adjustble range
(mm)
Optional longer hook length
(mm)
Handle type

336.64 €

1 Available 10 Days 33300SteelNo36.125Low profile

Loading...

  1. 1

Basic information

Base mounting style (details) Flange Drawing movement(mm) 55.6 Hook type U-Hook (Horizontal)

This page is Pull Action Latch Clamps 385, part number 385-L-M-25.
You can find the detail information about specifications and dimensions on part number 385-L-M-25.

Variation of this product

Part Number
385
385-L
385-L-M-100
385-L-M-50
385-M-100
385-M-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. holding capacity
(N)
Body Material Toggle lock plus
(mm)
Hook adjustble range
(mm)
Optional longer hook length
(mm)
Handle type

144.14 €

1 Available 10 Days 33300SteelNo36.1NoneStandard

295.85 €

1 Available 10 Days 33300SteelNo36.1NoneLow profile

312.49 €

1 Available 10 Days 33300SteelNo36.1100Low profile

340.20 €

1 Available 10 Days 33300SteelNo36.150Low profile

161.40 €

1 Available 10 Days 33300SteelNo36.1100Standard

170.47 €

1 Available 10 Days 33300SteelNo36.125Standard

Tech Support