· High loading capacity
· Twin Power™ can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides - provided the sum of the loads does not exceed the maximum capacity
· Non-slip positive drive
· Running at low noise
· Free of lubrication and maintenance
· Temperature range: -30°C to +100°C