Starlock cap

Starlock cap

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Housing material RR: Plastic, Steel
・Surface coating: Chromed, Without
・Color: Red, Black
・Inner Ø: 20, 25
・Outer Ø: 42, 43
・Width: 12, 13
・Accessories RR: Starlock cap

Starlock caps are pure end caps that are used by means of a spring steel,
the cap jams with the axle and prevents the wheel from loosening.
Available in plastic or stainless steel!

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STARLOCKA20-KU-ROT
STARLOCKA20-KU-SCHWARZ
STARLOCKA25-VA-FEDERSTAHL LACKIERT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material RR Surface coating Weight
(kg)

0.98 €

1 4 Days PlasticWithout0.002

0.99 €

1 4 Days PlasticWithout0.011

0.98 €

1 4 Days SteelChromed0.012

Loading...

  1. 1

Tech Support