Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series (CA2B63V-1000Z)

Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series CA2B63V-1000Z

Product Details:

Manufacturer part number: CA2B63V-1000Z

Brand: SMC

Price: 651.53

Delivery time: 26 Days


Technical Data:

Cylinder I.D: D: 63 Ø

Stroke: L: 1,000 mm

Specifications: Without magnet

Port thread type: Rc

Auto Switch: -


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CA2B63V-1000Z

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CA2B63V-1000Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Port thread type Auto Switch Type of Mount Support Custom-made Specifications Material of Gasket

651.53 €

1 26 Days 631,000Without magnetRc-Basic typeNoneFKM seal (fluoroelastomer)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
End Locking NA Valves NA Operating Pressure(MPa) 0.05::1
Cushion Air cushion Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket
Connector type None

This page is Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CA2 Series, part number CA2B63V-1000Z.
You can find the detail information about specifications and dimensions on part number CA2B63V-1000Z.

Variation of this product

Part Number
CA2B63TFV-175Z-XC68
CA2B63TFV-200Z-XC65
CA2B63TFV-200Z-XC68
CA2B80TFV-550Z-XC68
CA2T50TFV-300Z-XC68
CDA2F50V-150Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Port thread type Auto Switch Type of Mount Support Custom-made Specifications Material of Gasket

415.81 €

1 46 Days 63175Without magnetG-Basic typeMaterial: stainless steel (piston rod: with hard chrome plating)FKM seal (fluoroelastomer)

515.85 €

1 46 Days 63200Without magnetG-Basic typeStainless steel (Combination of XC7 + XC68)FKM seal (fluoroelastomer)

423.34 €

1 26 Days 63200Without magnetG-Basic typeMaterial: stainless steel (piston rod: with hard chrome plating)FKM seal (fluoroelastomer)

471.26 €

1 26 Days 80550Without magnetG-Basic typeMaterial: stainless steel (piston rod: with hard chrome plating)FKM seal (fluoroelastomer)

443.24 €

1 26 Days 50300Without magnetG-Center trunnion typeMaterial: stainless steel (piston rod: with hard chrome plating)FKM seal (fluoroelastomer)

326.89 €

1 43 Days 50150Built-in magnetRcWithout auto switchRod-end flange typeNoneFKM seal (fluoroelastomer)

Tech Support