End Lock Cylinder, Clean / Copper, Fluorine, Etc.-Free, 10/11/20/21/22⁻CBM2 Series

End Lock Cylinder, Clean / Copper, Fluorine, Etc.-Free, 10/11/20/21/22⁻CBM2 Series
[10- / 11-series clean series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21/22-series copper / fluorine / silicon type not possible + low dust generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
·The structure is the same as the clean series (Grease and packaging form are different from the clean series.)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
10-CDBM2B32-100-HN
10-CDBM2F32-25-HN
11-CDBM2B32-100-HN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Type of Mount Support Type

198.35 €

1 26 Days 100Basic typeClean Series (Relief type)

192.27 €

1 26 Days 25Rod-end flange typeClean Series (Relief type)

198.48 €

1 26 Days 100Basic typeClean Series (Vacuum type)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Cylinder I.D: D(Ø) 32 Additional Function Standard Environment, Applications Clean Room
Operating Temperature(℃) -10::70 End Locking Available Cushion Rubber cushion
Operating Pressure(MPa) 0.15 to 1.0 Specifications Built-in magnet Auto Switch Without auto switch
Lock Position Head-end lock Bellows None Manual release method Non-locking type
Connector type None Auto switch mounting bracket N/A

Tech Support