Manufacturer part number: LEJS40NYA-300
Brand: SMC
Price: 2,280.79 €
Delivery time: 26 Days
Main Body, Peripheral Components: Main Body
Type: Sliders
Stroke: 300 mm
Max. Transportable Mass Range (Horizontal): 20.1 to 50.0 kg
Max. Transportable Mass (Horizontal): 30 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEJS40NYA-300
Part Number
|
---|
LEJS40NYA-300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Table Length L1 (mm) | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Operating Temperature Range (°C) | Size | Accuracy | Motor type | Peripheral parts type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,280.79 € | 1 | 26 Days | Main Body | Sliders | 300 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | Rolled Ball Screw | Provided | 16 | 105 | Not Provided | 201 to 300 | 294 | Not Provided | 160 | Standard | ±20 | 1,200 | 5~40 | 40 | Basic Type | Mounting type Y | - |
Loading...
This page is Electric actuator high rigidity slider type ball screw drive motorless specification LEJS series, part number LEJS40NYA-300.
You can find the detail information about specifications and dimensions on part number LEJS40NYA-300.
Configure
Basic Attributes
Peripheral parts type
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Drive Method
Guide
Lead(mm)
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Table Length L1(mm)
Usage Environment
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEJ-MF63D-NW |
LEJ-MF63D-NX |
LEJ-MF63D-NY |
LEJS40NYA-400 |
LEJS40NYA-500 |
LEJS40NYA-600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Table Length L1 (mm) | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Operating Temperature Range (°C) | Size | Accuracy | Motor type | Peripheral parts type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.09 € | 1 | 98 Days | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For LEJ63 | - | Mounting type W | Motor flange | ||
109.41 € | 1 | 98 Days | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For LEJ63 | - | Mounting type X | Motor flange | ||
100.27 € | 1 | 98 Days | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For LEJ63 | - | Mounting type Y | Motor flange | ||
2,431.66 € | 1 | 26 Days | Main Body | Sliders | 400 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | Rolled Ball Screw | Provided | 16 | 105 | Not Provided | 201 to 300 | 294 | Not Provided | 160 | Standard | ±20 | 1,200 | 5~40 | 40 | Basic Type | Mounting type Y | - | ||
2,582.50 € | 1 | 26 Days | Main Body | Sliders | 500 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | Rolled Ball Screw | Provided | 16 | 105 | Not Provided | 201 to 300 | 294 | Not Provided | 160 | Standard | ±20 | 1,200 | 5~40 | 40 | Basic Type | Mounting type Y | - | ||
2,728.76 € | 1 | 26 Days | Main Body | Sliders | 600 | 20.1 to 50.0 | 30 | 2.1 to 5.0 | 5 | Rolled Ball Screw | Provided | 16 | 105 | Not Provided | 201 to 300 | 294 | Not Provided | 160 | Standard | ±20 | 1050 | 5~40 | 40 | Basic Type | Mounting type Y | - |