Compact Hydraulic Cylinder CH□KG Series (CHDKGB63-5)

Compact Hydraulic Cylinder CH□KG Series CHDKGB63-5

Product Details:

Manufacturer part number: CHDKGB63-5

Brand: SMC

Price: 320.87

Delivery time: 26 Days


Technical Data:

Cylinder Nominal Size: 63 φ

Stroke: 5 mm

Support Type: Standard

Operating Temperature Range: -10~80 °C

Port thread type: Rc


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHDKGB63-5

Part Number
CHDKGB63-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Nominal Size
(φ)
Stroke
(mm)
Support Type Operating Temperature Range
(°C)
Port thread type Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Type of Rod end thread

320.87 €

1 26 Days 635Standard-10~80RcN/AWithout auto switch (built-in magnet)N/AN/AN/AN/AFemale thread

Loading...

  1. 1

Basic information

Nominal Pressure 16MPa Cylinder type Square type Rod Motion Double Acting Single Rod
Tube Material Aluminum Piston Material Stainless Steel Standard JIS Standard
Cushion Mechanism No Additional Function No Operating Pressure Range(MPa) 0.3::16
Piston Speed(mm/sec) 8::100 Piston Packing Material NBR

This page is Compact Hydraulic Cylinder CH□KG Series, part number CHDKGB63-5.
You can find the detail information about specifications and dimensions on part number CHDKGB63-5.

Variation of this product

Part Number
CHDKGB100-120-XC63
CHDKGB100-125
CHDKGB100-15
CHDKGB63-50
CHDKGB63-50-M9BWV
CHDKGB63-50-XC62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Nominal Size
(φ)
Stroke
(mm)
Support Type Operating Temperature Range
(°C)
Port thread type Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Type of Rod end thread

1,195.42 €

1 26 Days 100120Standard-10~80RcN/AWithout auto switch (built-in magnet)N/AN/AIntermediate stroke type (built-in spacer type)N/AFemale thread

1,195.37 €

1 26 Days 100125Standard-10~80RcN/AWithout auto switch (built-in magnet)N/AN/AN/AN/AFemale thread

804.35 €

1 26 Days 10015Standard-10~80RcN/AWithout auto switch (built-in magnet)N/AN/AN/AN/AFemale thread

381.03 €

1 26 Days 6350Standard-10~80RcN/AWithout auto switch (built-in magnet)N/AN/AN/AN/AFemale thread

456.19 €

1 26 Days 6350Standard-10~60RcN/AM9BWV0.52 pcs.N/AN/AFemale thread

381.03 €

1 26 Days 6350Standard-10~80RcN/AWithout auto switch (built-in magnet)N/AN/ACH□QHB compatible product (through bolt)N/AFemale thread

Tech Support