Manufacturer part number: 23168-BEA-XL-K-MB1
Brand: FAG
Price: 8,605.82 €
Delivery time: 4 Days
Inner Diameter d: 340 mm
Outer Diameter D: 580 mm
Width B (or T): 190 mm
Rotational Speed: 1090 1/min
Basic Load Rating, Dynamic Rating: 4350000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23168-BEA-XL-K-MB1
Part Number
|
---|
23168-BEA-XL-K-MB1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,605.82 € | 1 | Available | 4 Days | 340 | 580 | 190 | 1090 | 4350000 | 6600000 | - | Available | Available | 199.5 | kg |
Loading...
This page is Spherical roller bearings 231..-BEA-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23168-BEA-XL-K-MB1.
You can find the detail information about specifications and dimensions on part number 23168-BEA-XL-K-MB1.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23160-BEA-XL-K-MB1 |
23160-BEA-XL-K-MB1-C3 |
23164-BEA-XL-K-MB1 |
23168-BEA-XL-K-MB1-C3 |
23172-BEA-XL-K-MB1 |
23172-BEA-XL-K-MB1-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,718.39 € | 1 | Available | 5 Days | 300 | 500 | 160 | 1300 | 3250000 | 4950000 | - | - | - | - | - | ||
- | 5,236.62 € | 1 | Available | 4 Days | 300 | 500 | 160 | - | - | - | C3 | Available | Available | 122.2 | kg | |
5,444.94 € | 1 | Available | 3 Days | 320 | 540 | 176 | 1170 | 3800000 | 5900000 | - | Available | Available | 160 | kg | ||
- | 7,160.68 € | 1 | Available | 3 Days | 340 | 580 | 190 | - | - | - | C3 | Available | Available | 198.2 | kg | |
10,454.22 € | 1 | Available | 4 Days | 360 | 600 | 192 | - | - | - | - | Available | Available | 215.4 | kg | ||
- | 10,454.22 € | 1 | Available | 4 Days | 360 | 600 | 192 | - | - | - | C3 | Available | Available | 215 | kg |