Manufacturer part number: NX30-Z-XL
Brand: INA
Price: 76.51 €
Delivery time: Same day
Internal Diameter: 30 mm
Outer Diameter: 42 mm
Width: 30 mm
Allowable Rotational Speed: 4300 1/min
Basic Load Rating, Dynamic Rating: 25500 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NX30-Z-XL
Part Number
|
---|
NX30-Z-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.51 € 48.20 € | 1 | Available |
Same day
Stock | 30 | 42 | 30 | 4300 | 25500 | 36000 | 11700 | 28000 |
Loading...
This page is Needle roller / axial ball bearings NX..-Z, single direction axial component, for grease lubrication, part number NX30-Z-XL.
You can find the detail information about specifications and dimensions on part number NX30-Z-XL.
Configure
Stock
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NX15-Z-XL |
NX17-Z-XL |
NX20-Z-XL |
NX25-Z-XL |
NX35-Z-XL |
NX7-Z-TV-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.37 € | 1 |
Same day
Stock | 15 | 24 | 28 | 8000 | 12100 | 12700 | 5600 | 10400 | |||
53.92 € | 1 | Available | 5 Days | 17 | 26 | 28 | 7500 | 13500 | 15000 | 5800 | 11500 | ||
50.12 € | 1 | Available | 3 Days | 20 | 30 | 28 | 6500 | 14600 | 17500 | 7000 | 14700 | ||
58.47 € | 1 | Available | 4 Days | 25 | 37 | 30 | 4900 | 16800 | 22400 | 11100 | 24300 | ||
88.83 € | 1 | Available | 4 Days | 35 | 47 | 30 | 3700 | 27500 | 41500 | 12400 | 32500 | ||
35.03 € | 1 |
Same day
Stock | 7 | 14 | 18 | 15000 | 3250 | 2650 | 3150 | 4300 |