Manufacturer part number: RCJTY16-XL
Brand: INA
Price: 32.48 €
Delivery time: 5 Days
Shaft Bore Dia. d: 16 mm
Basic Load Rating, Dynamic Rating: 9800 N
Basic Load Rating, Static Rating: 4750 N
Width: 32.9 mm
H: 99 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCJTY16-XL
Part Number
|
---|
RCJTY16-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32.48 € | 1 | Available | 5 Days | 16 | 9800 | 4750 | 32.9 | 99 | 57 | CJT03 |
Loading...
This page is Housing units RCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, R seals, part number RCJTY16-XL.
You can find the detail information about specifications and dimensions on part number RCJTY16-XL.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
L(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RCJTY12-XL |
RCJTY15-XL |
RCJTY17-XL |
RCJTY20-XL-N |
RCJTY25-XL-N |
RCJTY30-XL-N |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.40 € | 1 | Available | 3 Days | 12 | 10100 | 4750 | 32.9 | 99 | 57 | CJT03 | ||
23.66 € | 1 | Available | 3 Days | 15 | 9800 | 4750 | 32.9 | 99 | 57 | CJT03 | ||
32.60 € | 1 | Available | 5 Days | 17 | 9800 | 4750 | 32.9 | 99 | 57 | CJT03 | ||
21.78 € | 1 | Available | 3 Days | 20 | 13600 | 6600 | 37.3 | 112 | - | CJT04 | ||
24.95 € | 1 | Available | 3 Days | 25 | 14900 | 7800 | 38.8 | 124 | - | CJT05 | ||
29.86 € | 1 | Available | 3 Days | 30 | 19500 | 11300 | 42.2 | 142 | - | CJT06 |