Manufacturer part number: PCCJ40
Brand: INA
Price: 146.30 €
Delivery time: 5 Days
Shaft Bore Dia. d: 40 mm
Basic Load Rating, Dynamic Rating: 50000 N
Basic Load Rating, Static Rating: 38000 N
Width: 33.7 mm
L: 130 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCCJ40
Part Number
|
---|
PCCJ40 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | L (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
146.30 € | 1 | Available | 5 Days | 40 | 50000 | 38000 | 33.7 | 130 | CCJ08 |
Loading...
This page is Housing units PCCJ, four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals, part number PCCJ40.
You can find the detail information about specifications and dimensions on part number PCCJ40.
Configure
Part Number |
---|
PCCJ25 |
PCCJ30 |
PCCJ35 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | L (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|
88.72 € | 1 | 5 Days | 25 | 21600 | 14900 | 26.7 | - | CCJ05 | |||
76.52 € | 1 | Available | 3 Days | 30 | 30000 | 21400 | 29.7 | 108 | CCJ06 | ||
107.03 € | 1 | Available | 3 Days | 35 | 39500 | 29000 | 31.7 | 118 | CCJ07 |