Manufacturer part number: 6204-C-2Z
Brand: FAG
Price: 4.55 €
Delivery time: 4 Days
Inner Diameter d: 20 φ
Outer Diameter D: 47 φ
Width B (or T): 14 mm
Basic Dynamic Load Rating: 14700 N
Maximum Allowable Rotational Speed: 20600 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6204-C-2Z
Part Number
|
---|
6204-C-2Z |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.55 € | 1 | Available | 4 Days | 20 | 47 | 14 | 14700 | 20600 | For high Speed | Radial | 6600 | CN | steel sheet metal |
Loading...
Shield material and shape | Double Shielded |
---|
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Specifications/Environment
Load Direction
Bearing clearance identifier
Cage material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes