Deep groove ball bearings / single row / 62xx / 2Z Gap seal / 62xx2Z / similar to DIN 625-1 / FAG (623-2Z)

Deep groove ball bearings / single row / 62xx / 2Z Gap seal / 62xx2Z / similar to DIN 625-1 / FAG 623-2Z
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 623-2Z

Brand: FAG

Price: 2.98

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 3 φ

Outer Diameter D: 10 φ

Width B (or T): 4 mm

Basic Dynamic Load Rating: 641 N

Maximum Allowable Rotational Speed: 81000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

623-2Z

Deep Groove Ball Bearing 62..-2Z, Single Row, Shields, Steel Sheet Metal Cage

Technical Information


Main dimensionsBasic load ratingsFatigue limit loadLimiting speedSpeed ratingFactorMassDesignationDimensionsMounting dimensions
dDBdyn.stat.CurnGnϑrf0m drD2d1d2daDara
   CrC0r              
   NNNmin–1min–1 ≈ kg  min. min.max.max.
6011022570003650024707900680014.50.8076212-2Z601.597.775.8-691011.5
6512023630004150027507300630014.41.036213-2Z651.5106.382-741111.5
7012524660004400029507000610014.41.116214-2Z701.5110.786.8-791161.5
7513025700004900032506600590014.61.216215-2Z751.5115.592.1-841211.5
80140267700055000355062005500151.496216-2Z802124.498.5-911292
8515028890006400039505700530014.81.916217-2Z852133.8106.2-961392
90160301020007400044005400510014.62.266218-2Z902143.4112.3-1011492
95170321160008200047004550495014.52.796219-2Z952.1150.9118.3-1071582.1
100180341300009300054004250480014.43.366220-2Z1002.1158.9124.7-1121682.1
1051903614100010500057004000465014.43.996221-2Z1052.1168.1131.5-1171782.1
1102003815300011700063003800450014.34.86222-2Z1102.1177.2138-1221882.1
1302304017700014600075003250390014.56.246226-2Z1303203.5161-1442162.5
310467021811.1840008000012.30.002623-2Z30.158.3-4.74.48.60.2
4135138048524.6610005300012.20.003624-2Z40.211.4-6.35.811.20.2
5165156060028.5550004350013.20.005625-2Z50.313.5-7.57.413.60.3
619626001050534500035000130.008626-2Z60.316.7-98.416.60.3
72273500136069405003500012.30.014627-2Z70.319.3-119.419.60.3
Part Number
623-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

2.98 €

1 Available 3 Days 310464181000218CN----

Loading...

  1. 1

Basic information

Raceway Shape Ball Materials of Inner and Outer Ring Steel Shield material and shape Double Shielded
Outer Race Type Flat Specifications/Environment For high Speed Load Direction Radial
Raceway No. of Rows Single Row Size Standard Metric System Rolling Element Material Steel
Cage material steel sheet metal

This page is Deep groove ball bearings / single row / 62xx / 2Z Gap seal / 62xx2Z / similar to DIN 625-1 / FAG, part number 623-2Z.
You can find the detail information about specifications and dimensions on part number 623-2Z.

Variation of this product

Part Number
6211-2Z
6212-2Z
6212-2Z-C3
624-2Z
624-2Z-C3
625-2Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

21.20 €

1 Available 5 Days 551002146000--CN----

28.62 €

1 Same day

Stock

601102257000790036500CN----
-

28.62 €

1 Same day

Stock

601102257000--C3----

3.00 €

1 Available Same day

Stock

4135130661000485CN----
-

3.00 €

1 Available Same day

Stock

41351306--C3----

3.07 €

1 Available Same day

Stock

5165173555000600CN----

Tech Support