Manufacturer part number: 626-2RS
Brand: FAG
Price: 3.50 €
Delivery time: 3 Days
Raceway Shape: -
Materials of Inner and Outer Ring: -
Shield material and shape: -
Outer Race Type: -
Inner Diameter d: 6 φ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
626-2RS
Main dimensions | Basic load ratings | Fatigue limit load | Limiting speed | Factor | Mass | Designation | Dimensions | Mounting dimensions | ||||||||
d | D | B | dyn. | stat. | Cur | nG | f0 | m | d | r | D2 | d1 | da | Da | ra | |
Cr | C0r | |||||||||||||||
N | N | N | min–1 | ≈ kg | min. | ≈ | ≈ | min. | max. | max. | ||||||
30 | 62 | 16 | 20700 | 11300 | 700 | 6700 | 13.8 | 0.193 | 6206-2RSR | 30 | 1 | 54.9 | 40 | 35.6 | 56.4 | 1 |
35 | 72 | 17 | 27500 | 15300 | 950 | 5700 | 13.8 | 0.283 | 6207-2RSR | 35 | 1.1 | 63.3 | 47.2 | 42 | 65 | 1.1 |
40 | 80 | 18 | 31000 | 17800 | 1080 | 5000 | 14 | 0.37 | 6208-2RSR | 40 | 1.1 | 70.4 | 53 | 47 | 73 | 1.1 |
45 | 85 | 19 | 33000 | 20300 | 1400 | 4650 | 14.3 | 0.42 | 6209-2RSR | 45 | 1.1 | 74.62 | 57.2 | 52 | 78 | 1 |
50 | 90 | 20 | 39000 | 24200 | 1460 | 4300 | 14.3 | 0.4704 | 6210-2RSR | 50 | 1.1 | 80.04 | 62 | 57 | 83 | 1 |
55 | 100 | 21 | 46000 | 29000 | 1720 | 3900 | 14.2 | 0.632 | 6211-2RSR | 55 | 1.5 | 88.2 | 68.7 | 64 | 91 | 1.5 |
60 | 110 | 22 | 57000 | 36500 | 2470 | 3550 | 14.5 | 0.809 | 6212-2RSR | 60 | 1.5 | 97.7 | 75.8 | 69 | 101 | 1.5 |
65 | 120 | 23 | 63000 | 41500 | 2750 | 3250 | 14.4 | 1.03 | 6213-2RSR | 65 | 1.5 | 106.3 | 82 | 74 | 111 | 1.5 |
70 | 125 | 24 | 66000 | 44000 | 2950 | 3100 | 14.4 | 1.11 | 6214-2RSR | 70 | 1.5 | 110.7 | 86.8 | 79 | 116 | 1.5 |
75 | 130 | 25 | 70000 | 49000 | 3250 | 2900 | 14.6 | 1.22 | 6215-2RSR | 75 | 1.5 | 115.5 | 92.1 | 84 | 121 | 1.5 |
80 | 140 | 26 | 77000 | 55000 | 3550 | 2700 | 15 | 1.49 | 6216-2RSR | 80 | 2 | 124.4 | 98.5 | 91 | 129 | 2 |
85 | 150 | 28 | 89000 | 64000 | 3950 | 2500 | 124.8 | 1.87 | 6217-2RSR | 85 | 2 | 133.8 | 106.2 | 96 | 139 | 2 |
90 | 160 | 30 | 102000 | 74000 | 4400 | 2380 | 14.6 | 2.21 | 6218-2RSR | 90 | 2 | 143.4 | 112.3 | 101 | 149 | 2 |
95 | 170 | 32 | 116000 | 82000 | 4700 | 2260 | 14.5 | 2.73 | 6219-2RSR | 95 | 2.1 | 150.9 | 118.3 | 107 | 158 | 2.1 |
100 | 180 | 34 | 130000 | 93000 | 54000 | 2140 | 14.4 | 3.3 | 6220-2RSR | 100 | 2.1 | 158.9 | 124.7 | 112 | 168 | 2.1 |
120 | 215 | 40 | 154000 | 123000 | 6200 | 1770 | 14.8 | 5.8 | 6224-2RSR | 120 | 2.1 | 190.5 | 151.1 | 132 | 203 | 2.1 |
Part Number
|
---|
626-2RS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Raceway Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 3.50 € | 1 | Available | 3 Days | - | - | - | - | 6 | 19 | 6 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Specifications/Environment | Water-Resistant / Dust-Proof / For high Speed |
---|
This page is Deep groove ball bearings / single row / 62xx / 2RSR Lip seal / 62xx2RSR / similar to DIN 625-1 / FAG, part number 626-2RS.
You can find the detail information about specifications and dimensions on part number 626-2RS.
Configure
Basic Attributes
Raceway Shape
Materials of Inner and Outer Ring
Shield material and shape
Outer Race Type
Basic Dynamic Load Rating(N)
Load Direction
Raceway No. of Rows
Size Standard
Rolling Element Material
Bearing clearance identifier
Cage material
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6207-2RSR |
6207-2RSR-C3 |
6208-2RSR |
6208-2RSR-C3 |
626-2RS-C3 |
627-2RS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Raceway Shape | Materials of Inner and Outer Ring | Shield material and shape | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.56 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 35 | 72 | 17 | 27500 | 5700 | Radial | Single Row | Metric System | Steel | 15300 | CN | steel sheet metal | - | - | - | - | ||
- | 10.56 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 35 | 72 | 17 | 27500 | - | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | - | - | - | - | |
14.01 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 40 | 80 | 18 | 31000 | 5000 | Radial | Single Row | Metric System | Steel | 17800 | CN | steel sheet metal | - | - | - | - | ||
- | 14.01 € | 1 | Available | 4 Days | Ball | Steel | Double Shielded | Flat | 40 | 80 | 18 | 31000 | - | Radial | Single Row | Metric System | Steel | - | C3 | steel sheet metal | - | - | - | - | |
- | 2.55 € | 10 | Available | 3 Days | - | - | - | - | 6 | 19 | 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 3.51 € | 1 | Available | 4 Days | - | - | - | - | 7 | 22 | 7 | - | - | - | - | - | - | - | - | - | - | - | - | - |