Manufacturer part number: 6207
Brand: FAG
Price: 8.11 €
Delivery time: 4 Days
Raceway Shape: Ball
Materials of Inner and Outer Ring: Steel
Outer Race Type: Flat
Inner Diameter d: 35 φ
Outer Diameter D: 72 φ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6207
Part Number
|
---|
6207 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Raceway Shape | Materials of Inner and Outer Ring | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.11 € | 1 | Available | 4 Days | Ball | Steel | Flat | 35 | 72 | 17 | 27500 | 13800 | Radial | Single Row | Metric System | Steel | 15300 | CN | Steel sheet metal | - | - | - | - |
Loading...
This page is Deep groove ball bearings / single row / 62xx / 62 / similar to DIN 625-1 / FAG, part number 6207.
You can find the detail information about specifications and dimensions on part number 6207.
Configure
Basic Attributes
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Raceway Shape
Materials of Inner and Outer Ring
Outer Race Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Raceway No. of Rows
Size Standard
Rolling Element Material
Bearing clearance identifier
Cage material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6205-TB-P6-C3 |
6206 |
6206-C3 |
6207-C3 |
6207-M |
6207-MA-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Raceway Shape | Materials of Inner and Outer Ring | Outer Race Type | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Raceway No. of Rows | Size Standard | Rolling Element Material | Basic Load Rating Static Rating (N) | Bearing clearance identifier | Cage material | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 60.81 € | 1 | Available | 4 Days | - | - | - | 25 | 52 | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | |
6.18 € | 1 | Available | 5 Days | Ball | Steel | Flat | 30 | 62 | 16 | 20700 | 16200 | Radial | Single Row | Metric System | Steel | 11300 | CN | Steel sheet metal | - | - | - | - | ||
- | 6.18 € | 1 | Available | 4 Days | Ball | Steel | Flat | 30 | 62 | 16 | 20700 | - | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
- | 8.11 € | 1 | Available | 5 Days | Ball | Steel | Flat | 35 | 72 | 17 | 27500 | - | Radial | Single Row | Metric System | Steel | - | C3 | Steel sheet metal | - | - | - | - | |
- | 50.50 € | 1 |
Same day
Stock | - | - | - | 35 | 72 | 17 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 53.97 € | 1 |
Same day
Stock | - | - | - | 35 | 72 | 17 | - | - | - | - | - | - | - | - | - | - | - | - | - |