Manufacturer part number: 7409-B-XL-MP
Brand: FAG
Price: 257.88 €
Delivery time: 5 Days
Inner Diameter d: 45 φ
Outer Diameter D: 120 φ
Width B (or T): 29 mm
Basic Dynamic Load Rating: 86000 N
Maximum Allowable Rotational Speed: 10000 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7409-B-XL-MP
Part Number
|
---|
7409-B-XL-MP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
257.88 € | 1 | Available | 5 Days | 45 | 120 | 29 | 86000 | 10000 | Radial | 61000 |
Loading...
This page is Angular contact ball bearings / single row / 74xx-B / contact angle 40° / 74xx-B / similar to DIN 628-1 / FAG, part number 7409-B-XL-MP.
You can find the detail information about specifications and dimensions on part number 7409-B-XL-MP.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7406-B-XL-MP |
7406-B-XL-MP-UA |
7406-B-XL-MP-UO |
7409-B-XL-MP-UA |
7409-B-XL-MP-UO |
7410-B-XL-MP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
148.55 € | 1 | Available | 5 Days | 30 | 90 | 23 | 51000 | 14500 | Radial | 30500 | ||
- | 163.53 € | 1 | Available | 5 Days | 30 | 90 | 23 | - | - | - | - | |
- | 180.47 € | 1 | Available | 5 Days | 30 | 90 | 23 | - | - | - | - | |
- | 249.68 € | 1 | Available | 3 Days | 45 | 120 | 29 | - | - | - | - | |
- | 312.55 € | 1 | Available | 5 Days | 45 | 120 | 29 | - | - | - | - | |
248.40 € | 1 | Available | 3 Days | 50 | 130 | 31 | 96000 | 9200 | Radial | 69000 |