Manufacturer part number: 3207-BD-XL-2HRS
Brand: FAG
Price: 58.07 €
Delivery time: Same day
Inner Diameter d: 35 φ
Outer Diameter D: 72 φ
Width B (or T): 27 mm
Basic Dynamic Load Rating: 41000 N
Maximum Allowable Rotational Speed: 7600 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3207-BD-XL-2HRS
Part Number
|
---|
3207-BD-XL-2HRS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
58.07 € 36.58 € | 1 |
Same day
Stock | 35 | 72 | 27 | 41000 | 7600 | Radial | 30000 |
Loading...
This page is Angular contact ball bearings / double row / 32xx-BD-2HRS / lip seals on both sides / contact angle 30° / 32xx-BD-2HRS / similar to DIN 628-3 / FAG, part number 3207-BD-XL-2HRS.
You can find the detail information about specifications and dimensions on part number 3207-BD-XL-2HRS.
Configure
Stock
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3202-BD-XL-2HRS-TVH-C3 |
3203-BD-XL-2HRS |
3203-BD-XL-2HRS-C3 |
3207-BD-XL-2HRS-C3 |
3207-BD-XL-2HRS-TVH |
3207-BD-XL-2HRS-TVH-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 31.64 € | 1 | Available |
Same day
Stock | 15 | 35 | 15.9 | - | - | - | - | |
41.36 € | 1 | Available | 5 Days | 17 | 40 | 17.5 | 15500 | 14600 | Radial | 9500 | ||
- | 41.37 € | 1 |
Same day
Stock | 17 | 40 | 17.5 | - | - | - | - | ||
- | 51.05 € | 1 | Available | 2 Days | 35 | 72 | 27 | - | - | - | - | |
50.12 € | 1 | Available |
Same day
Stock | 35 | 72 | 27 | 41000 | 7600 | Radial | 30000 | ||
- | 50.12 € | 1 | Available |
Same day
Stock | 35 | 72 | 27 | - | - | - | - |