Manufacturer part number: 3208-BD-XL
Brand: FAG
Price: 61.35 €
Delivery time: Same day
Inner Diameter d: 40 φ
Outer Diameter D: 80 φ
Width B (or T): 30.2 mm
Basic Dynamic Load Rating: 51000 N
Maximum Allowable Rotational Speed: 8900 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3208-BD-XL
Part Number
|
---|
3208-BD-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61.35 € 38.65 € | 1 | Available |
Same day
Stock | 40 | 80 | 30.2 | 51000 | 8900 | Radial | 38000 |
Loading...
This page is Angular contact ball bearings / double row / 32xx-BD / contact angle 30° / 32xx-BD / similar to DIN 628-3 / FAG, part number 3208-BD-XL.
You can find the detail information about specifications and dimensions on part number 3208-BD-XL.
Configure
Stock
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3202-BD-XL-TVH-C3 |
3202-BD-XL-TVH-L285 |
3202-BD-XL-TVH-L285-C3 |
3208-BD-XL-C3 |
3208-BD-XL-TVH |
3208-BD-XL-TVH-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 26.38 € | 1 |
Same day
Stock | 15 | 35 | 15.9 | - | - | - | - | ||
- | 27.66 € | 1 | Available | 5 Days | 15 | 35 | 15.9 | - | - | - | - | |
- | 27.67 € | 1 |
Same day
Stock | 15 | 35 | 15.9 | - | - | - | - | ||
- | 61.35 € | 1 | Available |
Same day
Stock | 40 | 80 | 30.2 | - | - | - | - | |
53.42 € | 1 | Available |
Same day
Stock | 40 | 80 | 30.2 | 51000 | 8900 | Radial | 38000 | ||
- | 53.42 € | 1 | Available |
Same day
Stock | 40 | 80 | 30.2 | - | - | - | - |