Manufacturer part number: 431013
Brand: ELESA
Price: 0.46 €
Delivery time: Same day
Thread Material: Steel
Thread Surface Treatment: Zinc Plating
Material: [Polyamide] Technopolymer
Bottom Rubber Material: -
D: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
431013
Part Number
|
---|
431013 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Thread Surface Treatment | Material | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Properties | L | l1 | L1 | l2 | s | High performing lines | Sub execution | Threaded screw | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.46 € 0.32 € | 1 | Available |
Same day
Stock | Steel | Zinc Plating | [Polyamide] Technopolymer | - | 25 | - | 22 | 11 | M8 | Standard | - | - | - | - | - | - | LX | - | - | LX.25-SW13-M8x22 | - |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
This page is LX - Levelling elements -Technopolymer base steel or stainless steel stem, part number 431013.
You can find the detail information about specifications and dimensions on part number 431013.
Configure
Stock
Basic Attributes
Bottom Rubber Material
Max limit static load unit(kN)
L
l1
L1
l2
s
High performing lines
Threaded screw
Execution
Type
Thread Material
Thread Surface Treatment
Material
D(mm)
l(mm)
h(mm)
d(mm)
Properties
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
431003-S |
431005 |
431005-S |
431013-S |
431015 |
431015-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Material | Thread Surface Treatment | Material | Bottom Rubber Material | D (mm) | Max limit static load unit (kN) | l (mm) | h (mm) | d (mm) | Properties | L | l1 | L1 | l2 | s | High performing lines | Sub execution | Threaded screw | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.44 € | 1 | Available |
Same day
Stock | Steel | Zinc Plating | [Polyamide] Technopolymer | - | 25 | - | 34 | 11 | M6 | Standard | - | 36 | - | - | - | - | LX-S | - | - | LX.25-SW13-M6x36-S | - | |
0.46 € | 1 | Available |
Same day
Stock | Steel | Zinc Plating | [Polyamide] Technopolymer | - | 25 | - | 54 | 11 | M6 | Standard | - | - | - | - | - | - | LX | - | - | LX.25-SW13-M6x54 | - | |
0.46 € | 1 | Available |
Same day
Stock | Steel | Zinc Plating | [Polyamide] Technopolymer | - | 25 | - | 54 | 11 | M6 | Standard | - | 56 | - | - | - | - | LX-S | - | - | LX.25-SW13-M6x56-S | - | |
0.46 € | 100 | Available | 5 Days | Steel | Zinc Plating | [Polyamide] Technopolymer | - | 25 | - | 22 | 11 | M8 | Standard | - | 24 | - | - | - | - | LX-S | - | - | LX.25-SW13-M8x24-S | - | |
0.53 € | 100 | Available | 4 Days | Steel | Zinc Plating | [Polyamide] Technopolymer | - | 25 | - | 32 | 11 | M8 | Standard | - | - | - | - | - | - | LX | - | - | LX.25-SW13-M8x32 | - | |
0.53 € | 1 | Available |
Same day
Stock | Steel | Zinc Plating | [Polyamide] Technopolymer | - | 25 | - | 32 | 11 | M8 | Standard | - | 32 | - | - | - | - | LX-S | - | - | LX.25-SW13-M8x34-S | - |