BPS - Ball-shaped door lock -Technopolymer

BPS - Ball-shaped door lock -Technopolymer
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Ball-shaped door lock with acetal-based technopolymer clamp and glass fibre reinforced polyamide-based technopolymer ball, black colour.
The clamp, in which the ball fixed to the closing door is inserted, is a mechanical stop device also to the door movement, thanks to its shape.
Under specific tests, the clamp showed constant performances formore than 20.000 cycles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6251
6253
6254
6255
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1
(mm)
H H2 Opening release strength unit Sub execution Description

3.26 €

1 Available 4 Days ---30BPSBPS.30

0.88 €

10 Available 4 Days 1956-BPS-SPBPS.30-SP5

0.88 €

0.62 €

1 Available Same day

Stock

23108-BPS-SPBPS.30-SP10

0.88 €

0.62 €

1 Available Same day

Stock

28159-BPS-SPBPS.30-SP15

Loading...

  1. 1

Basic information

Material Clamp Technopolymer Material Ball Technopolymer

Tech Support