Stainless Steel-T-angle connector clamps (Part Numbers - CAD Download)

Stainless Steel-T-angle connector clamps
  • Volume Discount
The clamping bores of GN 191 T-angle connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard clamping screws are socket cap screws DIN 912.They can be replaced by clamping kits GN 911.3 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

191-B18-B18-2-NI

Part Number
191-B18-B18-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Weight
(kg)

46.64 €

1 Available 7 Days B 18B 180.175

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912 Material NI, Stainless Steel

This page is Stainless Steel-T-angle connector clamps, part number 191-B18-B18-2-NI.
You can find the detail information about specifications and dimensions on part number 191-B18-B18-2-NI.

Variation of this product

Part Number
191-B12-B12-2-NI
191-B14-B14-2-NI
191-B15-B15-2-NI
191-B16-B16-2-NI
191-B20-B20-2-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d1 Bore d2 Weight
(kg)

45.78 €

1 Available 7 Days B 12B 120.240

46.00 €

1 Available 7 Days B 14B 140.220

46.02 €

1 Available 7 Days B 15B 150.210

46.24 €

1 Available 7 Days B 16B 160.200

47.10 €

1 Available 7 Days B 20B 200.171

Tech Support