Stainless Steel-Spherical levelling washers

Stainless Steel-Spherical levelling washers
  • Promotional pricing
  • Volume Discount
Stainless Steel-Spherical levelling washers GN 350.3 have been designed to match the levelling sets GN 350, GN 350.1, GN 350.2 and GN 350.5.
The two spherical washers are used together „undetachably“.
The load bearing capacity of these spherical washers is relatively high. This is not only due to the material quality but also to the matched sphere of the concave „pan“.
Furthermore it is recommended using high-strength washers for bridging d2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
350.3-25-NI
350.3-32-NI
350.3-45-NI
350.3-58-NI
350.3-70-NI
350.3-80-NI
350.3-105-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1

25.68 €

1 Available Same day

Stock

25

32.40 €

1 Available 7 Days 32

41.36 €

21.92 €

1 Available Same day

Stock

45

64.98 €

34.44 €

1 Available Same day

Stock

58

107.70 €

1 Available 7 Days 70

134.26 €

71.16 €

1 Available Same day

Stock

80

262.02 €

138.87 €

1 Available Same day

Stock

105

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support