Manufacturer part number: 950-GG-80-V9-F
Brand: GANTER
Price: 43.48 €
Delivery time: Same day
Handwheel diameter d1: 80 Ø
Material: Cast iron
Bore d2: - mm
Square s0/s: 9 mm
Type: F- with fixed handle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
950-GG-80-V9-F
How to order![]() | 1 | Material |
2 | d1 | |
3 | Bore code | |
4 | d2 (s) | |
5 | Type |
![]() | ![]() | ![]() | ||||||||||||
d1 | d2 H7 Bore DIN 950 | s H11 Square DIN 950 | d3 ≈ DIN 950 | d4 | b | l1 DIN 950 | l2 ≈ DIN 950 | l3 ≈ | r | Ø Handle | No. of spokes | |||
Type D | Type F | |||||||||||||
80 | 10 | 12 | - | V 9 | 24 | M 6 | 14 | 16 | 29 | 53 | 48.5 | 27 | 16 | 3 |
100 | 10 | 12 | - | V 9 | 26 | M 6 | 15 | 17 | 33 | 53 | 48.5 | 36 | 16 | 3 |
125 | 12 | 14 | - | V 11 | 28 | M 8 | 16 | 18 | 36 | 65 | 62 | 47 | 20 | 3 |
140 | 14 | 16 | - | - | 30 | M 8 | 17 | 19 | 39 | 65 | 62 | 52 | 20 | 3 |
160 | 14 | 15 | 16 | V 12 | 33 | M 10 | 18 | 20 | 40 | 80 | 77 | 62 | 25 | 3 |
180 | 16 | 18 | - | - | 35 | M 10 | 20 | 22 | 43 | 80 | 77 | 72 | 25 | 3 |
200 | 18 | 20 | 22 | V 14 | 38 | M 10 | 22 | 24 | 45 | 80 | 77 | 80 | 25 | 3 |
250 | 22 | 24 | 26 | V 17 | 48 | M 12 | 26 | 28 | 50 | 102 | 96.5 | 101 | 32 | 5 |
315 | 26 | 28 | 30 | V 19 | 53 | M 12 | 28 | 33 | 56 | 102 | 96.5 | 132 | 32 | 5 |
400 | 30 | 32 | 34 | V 24 | 65 | M 12 | 32 | 38 | 63 | 102 | 96.5 | 171 | 32 | 5 |
500 | 34 | 36 | 40 | V 27 | 78 | M 12 | 34 | 45 | 72 | 102 | 96.5 | 220 | 32 | 5 |
Part Number
|
---|
950-GG-80-V9-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handwheel diameter d1 (Ø) | Material | Bore d2 (mm) | Square s0/s (mm) | Type | Bore code | |
---|---|---|---|---|---|---|---|---|---|---|
43.48 € 23.04 € | 1 | Available |
Same day
Stock | 80 | Cast iron | - | 9 | F- with fixed handle | V- with square |
Loading...
This page is Spoked handwheels, Aluminium, Cast iron, part number 950-GG-80-V9-F.
You can find the detail information about specifications and dimensions on part number 950-GG-80-V9-F.
Configure
Stock
Basic Attributes
Bore d2(mm)
Type
Handwheel diameter d1(Ø)
Material
Square s0/s(mm)
Type
Bore code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
950-AL-100-B10-A |
950-AL-100-B10-D |
950-AL-100-B10-F |
950-AL-100-B12-A |
950-AL-100-B12-D |
950-AL-100-B12-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handwheel diameter d1 (Ø) | Material | Bore d2 (mm) | Square s0/s (mm) | Type | Bore code |
---|---|---|---|---|---|---|---|---|---|---|
21.76 € | 1 | Available |
Same day
Stock | 100 | Aluminum | 10 | - | A- without handle | B- without keyway | |
32.20 € | 1 | Available |
Same day
Stock | 100 | Aluminum | 10 | - | D- with revolving handle | B- without keyway | |
32.00 € | 1 | Available |
Same day
Stock | 100 | Aluminum | 10 | - | F- with fixed handle | B- without keyway | |
21.76 € | 1 | Available |
Same day
Stock | 100 | Aluminum | 12 | - | A- without handle | B- without keyway | |
32.20 € | 1 | Available |
Same day
Stock | 100 | Aluminum | 12 | - | D- with revolving handle | B- without keyway | |
32.00 € | 1 | Available |
Same day
Stock | 100 | Aluminum | 12 | - | F- with fixed handle | B- without keyway |