Manufacturer part number: 251-M3-15-AK
Brand: GANTER
Price: 6.00 €
Delivery time: 7 Days
Thread d1: M 3
l1: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
251-M3-15-AK
How to order![]() | 1 | d1 |
2 | l1 | |
3 | Type |
![]() | ![]() | ||||||||||||||
d1 | l1 - Type AK | e | k1 | k2 | l2 max. | s | |||||||||
M 3 | 10 | 15 | 20 | 25 | 30 | - | - | - | - | - | 6.4 | 2 | 2.4 | 1.5 | 5.5 |
M 4 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | - | - | - | 8.1 | 2.8 | 3.2 | 2.1 | 7 |
M 5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | - | - | 9.2 | 3.5 | 4 | 2.4 | 8 |
M 6 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | - | - | - | 11.5 | 4 | 5 | 3 | 10 |
M 8 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 15 | 5.5 | 6.5 | 3.7 | 13 |
M 10 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | - | - | - | 19.6 | 7 | 8 | 4.5 | 17 |
M 12 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | - | - | - | 21.9 | 8 | 10 | 5.2 | 19 |
M 16 | 50 | 60 | 70 | 80 | - | - | - | - | - | - | 27.7 | 10 | 13 | 6 | 24 |
![]() | ![]() | ||||||||||||||
d1 | l1 - Type BK | d2 | e | k1 | k3 | l2 max. | l3 | s | |||||||
M 4 | 15 | 20 | 25 | 30 | 35 | 40 | - | 5 | 8.1 | 2.8 | 2.4 | 2.1 | 1.5 | 7 | |
M 5 | 15 | 20 | 25 | 30 | 35 | 40 | - | 6 | 9.2 | 3.5 | 3.2 | 2.4 | 1.5 | 8 | |
M 6 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 8 | 11.5 | 4 | 3.6 | 3 | 2 | 10 | |
M 8 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 10 | 15 | 5.5 | 5 | 3.7 | 2 | 13 | |
M 10 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 13 | 19.6 | 7 | 6 | 4.5 | 2 | 17 |
Part Number
|
---|
251-M3-15-AK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | l1 | |
---|---|---|---|---|---|---|
6.00 € | 1 | Available | 7 Days | M 3 | 15 |
Loading...
Type | AK, Locating surface, with rounded end, hardened |
---|
This page is Setting bolts, Type AK, part number 251-M3-15-AK.
You can find the detail information about specifications and dimensions on part number 251-M3-15-AK.
Part Number |
---|
251-M10-50-AK |
251-M10-60-AK |
251-M10-70-AK |
251-M3-20-AK |
251-M3-25-AK |
251-M3-30-AK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d1 | l1 |
---|---|---|---|---|---|---|
6.58 € | 1 | Available | 7 Days | M 10 | 50 | |
6.70 € | 1 | Available | 7 Days | M 10 | 60 | |
6.80 € | 1 | Available | 7 Days | M 10 | 70 | |
6.02 € | 1 | Available | 7 Days | M 3 | 20 | |
6.46 € | 1 | Available |
Same day
Stock | M 3 | 25 | |
6.46 € | 1 | Available | 7 Days | M 3 | 30 |