Sensor holders, Aluminium

Sensor holders, Aluminium
  • Volume Discount
The clamping bore of GN 273.4 sensor holders is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).
The aluminium design guarantees a highly safe and secure clamping action and safe positioning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
273.4-B12-B12-2-SW
273.4-B12-B18-2-SW
273.4-B14-B12-2-SW
273.4-B14-B18-2-SW
273.4-B16-B12-2-SW
273.4-B16-B18-2-SW
273.4-B18-B12-2-SW
273.4-B18-B18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Bore d2

20.86 €

1 Available 7 Days 12B 12

20.86 €

1 Available 7 Days 12B 18

20.86 €

1 Available 7 Days 14B 12

20.86 €

1 Available 7 Days 14B 18

20.86 €

1 Available 7 Days 16B 12

20.86 €

1 Available 7 Days 16B 18

20.86 €

1 Available 7 Days 18B 12

20.86 €

1 Available 7 Days 18B 18

Loading...

  1. 1

Basic information

Finish SW Identification No. 2, with Stainless Steel-clamping screw DIN 912

Tech Support