Oil level sight glasses with conical thread (Part Numbers - CAD Download)

Oil level sight glasses with conical thread
  • Volume Discount
The conical thread of the oil level sight glasses GN 743.7 makes a metallic seal possible. When tightening the conical male thread R it blocks itself with the appropriate cylindrical female thread Rp.
With the datum plane a the R-male thread has the same thread diameter as the Rp-female thread, so that it can be screwed in by hand. The strong tightening by means of a tool increases the length of engagement and seals the screw connection. Additionally a sealant (hemp or fluoropolymer band) is usually used. The R-thread is „roughened“, so that the sealant does not shift when screwing in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

743.7-11-3/8NPT-A

Part Number
743.7-11-3/8NPT-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Window glass d1 Type

11.24 €

1 Available 7 Days 3/8 NPT11A-with contrast screen

Loading...

  1. 1

This page is Oil level sight glasses with conical thread, part number 743.7-11-3/8NPT-A.
You can find the detail information about specifications and dimensions on part number 743.7-11-3/8NPT-A.

Variation of this product

Part Number
743.7-11-3/8NPT-B
743.7-11-R3/8-A
743.7-11-R3/8-B
743.7-14-1/2NPT-A
743.7-14-1/2NPT-B
743.7-14-R1/2-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d2 Window glass d1 Type

11.24 €

1 Available 7 Days 3/8 NPT11B-without contrast screen

9.10 €

1 Available 7 Days R 3/811A-with contrast screen

9.10 €

1 Available 7 Days R 3/811B-without contrast screen

9.78 €

1 Available 7 Days 1/2 NPT14A-with contrast screen

9.78 €

1 Available 7 Days 1/2 NPT14B-without contrast screen

12.60 €

1 Available 7 Days R 1/214A-with contrast screen

Tech Support