Latches GN 115.9 have a push-to-turn safety function. In the two end positions the spindle is locked in place by the lock. The device can be turned 90° only when the operating element is pressed down, which releases the safety pin from the locked position. This feature protects the lock reliably from moving on its own or as the result of vibrations.
The beveled edges on the lock make closing the door easy. The 15 different offsets allow the latch distance A to be set between 4 and 32 mm.
Latches GN 115.9 are delivered with the lock enclosed separately