Manufacturer part number: 927.4-63-M5-50-A-O
Brand: GANTER
Price: 20.52 €
Delivery time: Same day
Lever / Handle length l1: 63 mm
Thread length l2: 50
Thread d2: M 5
Type: A, Plastic contact plate with setting nut
Colour: O
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
927.4-63-M5-50-A-O
Part Number
|
---|
927.4-63-M5-50-A-O |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread length l2 | Thread d2 | Type | Colour | |
---|---|---|---|---|---|---|---|---|---|
20.52 € 10.88 € | 1 | Available |
Same day
Stock | 63 | 50 | M 5 | A, Plastic contact plate with setting nut | O |
Loading...
This page is Clamping levers with eccentrical cam, Lever zinc die casting, part number 927.4-63-M5-50-A-O.
You can find the detail information about specifications and dimensions on part number 927.4-63-M5-50-A-O.
Configure
Stock
Basic Attributes
Type
Lever / Handle length l1(mm)
Thread length l2
Thread d2
Type
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
927.4-101-M10-20-A-S |
927.4-101-M10-20-B-B |
927.4-101-M10-20-B-O |
927.4-63-M5-50-A-R |
927.4-63-M5-50-A-S |
927.4-63-M5-50-B-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread length l2 | Thread d2 | Type | Colour |
---|---|---|---|---|---|---|---|---|---|
35.14 € | 1 | Available |
Same day
Stock | 101 | 20 | M 10 | A, Plastic contact plate with setting nut | S | |
21.38 € | 1 | Available |
Same day
Stock | 101 | 20 | M 10 | B, Plastic contact plate without setting nut | B | |
21.38 € | 1 | Available |
Same day
Stock | 101 | 20 | M 10 | B, Plastic contact plate without setting nut | O | |
20.52 € | 1 | Available |
Same day
Stock | 63 | 50 | M 5 | A, Plastic contact plate with setting nut | R | |
20.52 € | 1 | Available |
Same day
Stock | 63 | 50 | M 5 | A, Plastic contact plate with setting nut | S | |
12.64 € | 1 | Available |
Same day
Stock | 63 | 50 | M 5 | B, Plastic contact plate without setting nut | B |