6837M Horizontal acting toggle clamp with removable handle (93948)

6837M Horizontal acting toggle clamp with removable handle 93948
  • Volume Discount

Product Details:

Manufacturer part number: 93948

Brand: AMF

Price: 24.64

Delivery time: 5 Days


Technical Data:

Tightening Force: 1200 N

Clamping screw: [M6] M6x35

Tightening Force (Range Selectable): 500 to 2279 N

F1: 1,0 kN

F2: 1,2 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

93948

Part Number
93948
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
F1
(kN)
F2
(kN)
Size

24.64 €

1 Available 5 Days 101200[M6] M6x35500 to 22791,01,22

Loading...

  1. 1

Basic information

Attaching Method Flange Base Tip Bolt Type Bolt with Rubber Tip Bolt Position Adjustment1 Slide Adjustment

This page is 6837M Horizontal acting toggle clamp with removable handle, part number 93948.
You can find the detail information about specifications and dimensions on part number 93948.

Variation of this product

Part Number
94201
94268
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
F1
(kN)
F2
(kN)
Size

27.60 €

1 Available 5 Days 102500[M8] M8x452280 to 29991,82,53

38.31 €

1 Available 5 Days 103000[M8] M8x653000 or More2,03,04

Tech Support