SMS Stainless-Steel Sprocket With Shaft Bore Processing, B Type (SMS25B19-D10)

SMS Stainless-Steel Sprocket With Shaft Bore Processing, B Type SMS25B19-D10

Product Details:

Manufacturer part number: SMS25B19-D10

Brand: SANKOSEISAKUSHO

Price: 37.32

Delivery time: 8 Days


Technical Data:

Nominal Number: 25

Number of Teeth: 19 T

Shaft Bore Dia. D: 10 mm

Diameter of hub: 25 mm

Length of hub: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMS25B19-D10

Part Number
SMS25B19-D10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Number Number of Teeth
(T)
Shaft Bore Dia. D
(mm)
Diameter of hub
(mm)
Length of hub
(mm)
Keyway width
(mm)
Keyway depth
(mm)
Set screw size

37.32 €

1 8 Days 10251910252031.4M4

Loading...

  1. 1

Basic information

Sprocket Shape Shape B Number of Tracks 1 Type Shaft Bore Machined Type
Material Stainless Steel Shaft Type Shaft Bore Machining Configurable Surface Treatment Not Provided
Number of screw holes 2 Material (details) SUS304

This page is SMS Stainless-Steel Sprocket With Shaft Bore Processing, B Type, part number SMS25B19-D10.
You can find the detail information about specifications and dimensions on part number SMS25B19-D10.

Variation of this product

Part Number
SMS25B17-D10
SMS25B18-D10
SMS25B19-D12
SMS25B20-D10
SMS25B20-D12
SMS25B21-D12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal Number Number of Teeth
(T)
Shaft Bore Dia. D
(mm)
Diameter of hub
(mm)
Length of hub
(mm)
Keyway width
(mm)
Keyway depth
(mm)
Set screw size

35.22 €

1 8 Days 10251710252031.4M4

35.43 €

1 8 Days 10251810252031.4M4

37.32 €

1 8 Days 10251912252041.8M5

38.80 €

1 8 Days 10252010252031.4M4

38.80 €

1 8 Days 10252012252041.8M5

40.99 €

1 8 Days 10252112302041.8M5

Tech Support