Air Cylinder, Standard Type, Double Acting, Single Rod MB Series (MBB32-25Z)

Air Cylinder, Standard Type, Double Acting, Single Rod MB Series MBB32-25Z

Product Details:

Manufacturer part number: MBB32-25Z

Brand: SMC

Price: 154.95

Delivery time: 26 Days


Technical Data:

Cylinder Operation Method: [Double Acting] Double Acting

Cylinder (Tube) Inner Diameter: 32 Ø

Stroke: 25 mm

Environment, Applications: Standard

End Locking: -


(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MBB32-25Z

Part Number
MBB32-25Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications End Locking Valves Cushion Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Stroke adjustment symbol

154.95 €

1 26 Days [Double Acting] Double Acting3225Standard--Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-----

Loading...

  1. 1

Basic information

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard
Operating Pressure(MPa) 0.05 to 1.0

This page is Air Cylinder, Standard Type, Double Acting, Single Rod MB Series, part number MBB32-25Z.
You can find the detail information about specifications and dimensions on part number MBB32-25Z.

Variation of this product

Part Number
MBB100-100Z
MBB100-125Z
MBB100-140Z
MBB32-300Z
MBB32-30Z
MBB32-350Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications End Locking Valves Cushion Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Connector type Made-to-order specification (cushion valve position) Made-to-order specification (trunnion bracket mounting location) Stroke adjustment symbol

373.42 €

1 68 Days [Double Acting] Double Acting100100Standard--Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-----

386.58 €

1 26 Days [Double Acting] Double Acting100125Standard--Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-----

399.85 €

1 26 Days [Double Acting] Double Acting100140Standard--Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-----

194.53 €

1 26 Days [Double Acting] Double Acting32300Standard--Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-----

158.53 €

1 26 Days [Double Acting] Double Acting3230Standard--Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-----

201.73 €

1 26 Days [Double Acting] Double Acting32350Standard--Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-----

Tech Support