Manufacturer part number: 23111.0018
Brand: HALDER
Price: 100.11 €
Delivery time: 4 Days
Tip O.D. d: 16 Ø
d2: 18.7 mm
d3: 32 mm
l1: 30 mm
l2: 13.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23111.0018
![]() | The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc. |
Dimensions | For base plates | WS1 | WS2 | Holding force | Weight | Art. No. | |||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | s | ||||||
-0.02 -0.05 | +0.6 | ±1 | max. | ±0.05 | |||||||||
[mm] | [mm] | [mm] | [mm] | [kN] | [g] | ||||||||
Heat-treated steel | |||||||||||||
16 | 25 | 18.7 | 32 | M4 | 13.6 | 10 | 9 | 20 | 30 | 6 | 5 | 116 | 23111.0016 |
16 | 30 | 18.7 | 32 | M4 | 13.6 | 10 | 9 | 25 | 30 | 6 | 5 | 125 | 23111.0018 |
20 | 25 | 23.6 | 40 | M4 | 13.6 | 10 | 9 | 20 | 38 | 6 | 6 | 178 | 23111.0020 |
20 | 30 | 23.6 | 40 | M4 | 13.6 | 10 | 9 | 25 | 38 | 6 | 6 | 191 | 23111.0022 |
25 | 25 | 29.0 | 45 | M4 | 18.6 | 10 | 9 | 20 | 43 | 10 | 8 | 270 | 23111.0025 |
25 | 30 | 29.0 | 45 | M4 | 18.6 | 10 | 9 | 25 | 43 | 10 | 8 | 287 | 23111.0027 |
30 | 25 | 34.6 | 55 | M4 | 18.6 | 10 | 9 | 20 | 53 | 10 | 10 | 390 | 23111.0030 |
30 | 30 | 34.6 | 55 | M4 | 18.6 | 10 | 9 | 25 | 53 | 10 | 10 | 416 | 23111.0032 |
Stainless steel | |||||||||||||
16 | 25 | 18.7 | 32 | M4 | 13.6 | 10 | 9 | 20 | 30 | 6 | 5 | 116 | 23111.0116 |
16 | 30 | 18.7 | 32 | M4 | 13.6 | 10 | 9 | 25 | 30 | 6 | 5 | 124 | 23111.0118 |
20 | 25 | 23.6 | 40 | M4 | 13.6 | 10 | 9 | 20 | 38 | 6 | 6 | 165 | 23111.0120 |
20 | 30 | 23.6 | 40 | M4 | 13.6 | 10 | 9 | 25 | 38 | 6 | 6 | 184 | 23111.0122 |
25 | 25 | 29.0 | 45 | M4 | 18.6 | 10 | 9 | 20 | 43 | 10 | 8 | 268 | 23111.0125 |
25 | 30 | 29.0 | 45 | M4 | 18.6 | 10 | 9 | 25 | 43 | 10 | 8 | 286 | 23111.0127 |
30 | 25 | 34.6 | 55 | M4 | 18.6 | 10 | 9 | 20 | 53 | 10 | 10 | 375 | 23111.0130 |
30 | 30 | 34.6 | 55 | M4 | 18.6 | 10 | 9 | 25 | 53 | 10 | 10 | 402 | 23111.0132 |
Part Number
|
---|
23111.0018 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | WS1 (mm) | WS2 (mm) | Holding force (kN) | For base plates (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.11 € | 1 | 4 Days | 10 | 16 | 18.7 | 32 | 30 | 13.6 | 30 | 6 | 5 | 25 |
Loading...
d4(mm) | M4 | l3(mm) | 10 | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Positioning Clamping Pins, part number 23111.0018.
You can find the detail information about specifications and dimensions on part number 23111.0018.
Configure
Basic Attributes
Type
Tip O.D. d(Ø)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
WS1(mm)
WS2(mm)
Holding force(kN)
For base plates(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23111.0016 |
23111.0020 |
23111.0022 |
23111.0025 |
23111.0027 |
23111.0030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | WS1 (mm) | WS2 (mm) | Holding force (kN) | For base plates (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.88 € | 1 |
Same day
Stock | 10 | 16 | 18.7 | 32 | 25 | 13.6 | 30 | 6 | 5 | 20 | |||
104.46 € | 1 | 4 Days | 10 | 20 | 23.6 | 40 | 25 | 13.6 | 38 | 6 | 6 | 20 | |||
107.22 € | 1 | 4 Days | 10 | 20 | 23.6 | 40 | 30 | 13.6 | 38 | 6 | 6 | 25 | |||
122.95 € | 1 | 4 Days | 10 | 25 | 29 | 45 | 25 | 18.6 | 43 | 10 | 8 | 20 | |||
124.00 € | 1 | 4 Days | 10 | 25 | 29 | 45 | 30 | 18.6 | 43 | 10 | 8 | 25 | |||
131.32 € | 1 | 4 Days | 10 | 30 | 34.6 | 55 | 25 | 18.6 | 53 | 10 | 10 | 20 |