Spacer / hexagonal / aluminium / stained / external thread, internal thread / MSL-E

Spacer / hexagonal / aluminium / stained / external thread, internal thread / MSL-E
[Nominal Thread Diameter (M)] 3/4
[Materials] Lead-free free-cutting aluminum (CB156) with lead content ≤ 10 ppm
[Treatment] Pickling, Kanigen plating, black anodized aluminum

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSL-305.5-04KE

Part Number
MSL-305.5-04KE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.51 €

50 19 Days 10

Loading...

  1. 1

Basic information

Wrench Flats B(mm) 5.5 Length L(mm) 5.5 Material Aluminum
Surface Treatment Electroless Nickel Plating Scale No memory Lower-inside Edge Finishing NA
Gas vent hole NA Screw length(mm) 4 Material Details Lead-Free Free-Cutting Aluminum (CB156)
Details of Surface Treatment Kanigen Plating

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360