Ball Valve [Brass] EA470AB-4

Ball Valve [Brass] EA470AB-4
【Product Specifications】
・Max pressure (water, oil, gas)-Normal temperature: 2.75MPa (28kgf/cm2), 150℃ or below: 0.69MPa (7kgf/cm2)
・Material-Brass
・Screw dim. (PT)…1/2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AB-4

Part Number
EA470AB-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.23 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve [Brass] EA470AB-4, part number EA470AB-4.
You can find the detail information about specifications and dimensions on part number EA470AB-4.

Tech Support