Half Union EA425CE-83

Half Union EA425CE-83
【Product Specifications】
・Material-SUS316
・Operating temperature: -196 to 600℃
・Tube OD…8mm
・Mounting screw…3/8 PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425CE-83

Part Number
EA425CE-83
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.19 €

1 6 Days

Loading...

  1. 1

This page is Half Union EA425CE-83, part number EA425CE-83.
You can find the detail information about specifications and dimensions on part number EA425CE-83.

Tech Support