3-Way Mini Ball Valve EA425BT-3

3-Way Mini Ball Valve EA425BT-3
【Product Specifications】
・Material-C3771BD(Body)
・Pressure range-Less than 0.98MPa
・Applicable fluid-Air, water, oil
・Temperature range--10 to 80℃(excluding frozen sites)
・Mounting screw- Rc3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425BT-3

Part Number
EA425BT-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.48 €

1 6 Days

Loading...

  1. 1

This page is 3-Way Mini Ball Valve EA425BT-3, part number EA425BT-3.
You can find the detail information about specifications and dimensions on part number EA425BT-3.

Tech Support