Urethane Air Hose Reel EA124BD-40A

Urethane Air Hose Reel EA124BD-40A
【Product Specifications】
・Normal pressure-1.4MPa
・Hose material-Polyurethane
・Dim.-340 x 255 x 357(H)mm
・Weight--30A: 7.5kg, -40A: 9kg
・The reel rotates 360° in both directions
・With type 20 plug (primary side), type 20 socket (secondary side)
・ID x OD-8.0 x 12mm
・Length-40m
・Hose length of primary side-1m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA124BD-40A

Part Number
EA124BD-40A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

275.44 €

1 6 Days

Loading...

  1. 1

Tech Support