Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F44M-[10-1099/0.1]-[0,1,2] |
F44M-[1100-3940/0.1]-[0,1,2] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Surface Treatment | Length (Cut Product) (mm) | T-Lock Hole Processing Code | |
---|---|---|---|---|---|---|---|
1 | 8 Days | 10 | Clear Anodized Aluminum | 10 ~ 1099 | 0 (No Additional Machining) / 1 (One Side) / 2 (Both Sides) | ||
1 | 8 Days | 10 | Clear Anodized Aluminum | 1100 ~ 3940 | 0 (No Additional Machining) / 1 (One Side) / 2 (Both Sides) |
Loading...
Standard Extrusion Size(mm) | 40 | Extrusion Size | 40 x 40 | Extrusion Series | LECOFRAME 40 Series (For Medium/Heavy Structures) |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 1 Row Groove × 1 Row Groove | Number of Grooved Surfaces | 4-Side Slot |
Surface Milled | NA | Material | EN AW 6081 Equiv. |
Configure
Basic Attributes
Length (Cut Product)(mm)
T-Lock Hole Processing Code
Type
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes