Hold-Down Clamp, No. HV350

Hold-Down Clamp, No. HV350

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Optimal for inspection, welding, assembly, and machining jigs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.HV350

Part Number
NO.HV350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.51 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Attaching Method Flange Base Tightening Force(N) 2250 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M8 Clamp Screw Material Iron + Rubber Pad
Category Main Body Arm Height(mm) 47.8 Arm Length(mm) 62
Handle Length Standard Clamp Force (Range)(N)(N) 1050 to 2259 Tip accessories Bolt with Rubber
Tip Bolt Position Adjustment Slide Adjustment

This page is Hold-Down Clamp, No. HV350, part number NO.HV350.
You can find the detail information about specifications and dimensions on part number NO.HV350.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360