Swivel Nut (23080.0624)

Swivel Nut 23080.0624

Product Details:

Manufacturer part number: 23080.0624

Brand: HALDER

Price: 40.13

Delivery time: 4 Days


Technical Data:

d1(M): 24

d2: 60 mm

m: ~ 42.5 mm

WS: - mm

Conical seat: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23080.0624

Collar Nuts with Conical Seat, EH 23080.

Product Description

With this combination of fixture nut and conical seat, non-parallel clamping surfaces can be compensated.
The fixture nut with conical seat is a fixed unit consisting of fixture nut and conical seat with the following advantages / characteristics:
• functionally reliable
• captive
• fast and efficient mounting
• simplified storage
• swivel range max. 3°

Material

Conical seat
• Heat-treated steel, tempered, blackened
Nut
• Heat-treated steel, tempered, blackened

References

For torques and strengths please refer to appendix - Technical Data -

Drawing

picture 1 picture 2

Order Information

DimensionssWeightArt. No.
d1ad2d3m   
    ~   
[mm][mm][g] 
with small bearing surface – picture 1
M 81714.0131323080.0508
M102117.5162423080.0510
M122421.5183723080.0512
M163028.0247323080.0516
M203635.03014123080.0520
M244442.53625923080.0524
M305556.04654423080.0530
with large bearing surface – picture 2
M 84.02417.814.0132023080.0608
M105.53021.217.5163923080.0610
M127.03625.221.5186823080.0612
M168.04430.928.02412423080.0616
M209.55039.935.03021323080.0620
M2411.06049.642.53637823080.0624
M3014.06861.356.04669123080.0630

Application Example

Part Number
23080.0624
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1(M) d2
(mm)
m
(mm)
WS
(mm)
Conical seat Nut Conflict Minerals free REACH compliant

40.13 €

1 4 Days 102460~ 42.5-----

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Painting / Coating Thread Type Metric coarse
Applications, Functions Simple mounting Surface Treatment (Details) Black oxide coating Hex Nut Type Two Types

This page is Swivel Nut, part number 23080.0624.
You can find the detail information about specifications and dimensions on part number 23080.0624.

Variation of this product

Part Number
23080.0510
23080.0512
23080.0516
23080.0520
23080.0524
23080.0630
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1(M) d2
(mm)
m
(mm)
WS
(mm)
Conical seat Nut Conflict Minerals free REACH compliant

8.34 €

10 4 Days 101021~ 17.516Heat-treated steel, tempered, blackenedHeat-treated steel, tempered, blackenedyesyes

9.69 €

1 Same day

Stock

101224~ 21.518Heat-treated steel, tempered, blackenedHeat-treated steel, tempered, blackenedyesyes

14.90 €

1 Same day

Stock

101630~ 2824Heat-treated steel, tempered, blackenedHeat-treated steel, tempered, blackenedyesyes

23.10 €

16 2 Days 102036~ 3530Heat-treated steel, tempered, blackenedHeat-treated steel, tempered, blackenedyesyes

31.56 €

1 4 Days 102444~ 42.536Heat-treated steel, tempered, blackenedHeat-treated steel, tempered, blackenedyesyes

96.92 €

1 4 Days 103068~ 56-----

Tech Support