Louver with Round Hood for Automatic Ventilation

Louver with Round Hood for Automatic Ventilation
  • Volume Discount
[Features]
● Comes with an insect-repelling net that makes it difficult for insects to get inside.
● The hood attachment makes it difficult for water to get inside even when raining.

[Applications]
● For automatic ventilation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KS-100SHG-AMI

Part Number
KS-100SHG-AMI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.96 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type With round hood Material Stainless Steel (EN 1.4301 Equiv.)
A(mm) 148.5 B(mm) 122.0 C(mm) 74
D(mm) 96.5 E(mm) 45 F(mm) 8
G(mm) 22.0 Specifications · With Insect Screen · With Waterproof Board Ordering Unit(piece) 1
JAN Code 4531588017525 Order Code 389-3979 Mass(g) 220

This page is Louver with Round Hood for Automatic Ventilation, part number KS-100SHG-AMI.
You can find the detail information about specifications and dimensions on part number KS-100SHG-AMI.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360