Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TUB8
Nominal of Thread (M) | 8 | Thread Length (mm) | 50 | Material | Stainless Steel (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Surface Treatment | N/A | Tip Shape | Flat End | Thread ridge Type | Metric Coarse |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard | Thread Pitch(mm) | 1.25 |
Working Load(kN) | 0.78 | Accessory | Oval Plate, two round washers and two hex nuts | Number Contained In A Packet | 1 |
JAN Code | 4989999297249 | Order Code | 328-8323 | Mass(g) | 94 |
This page is U Bolt, part number TUB8.
You can find the detail information about specifications and dimensions on part number TUB8.