Wheel Conveyor for Picking Rack (Steel, Wheel Diameter: 36 mm)

Wheel Conveyor for Picking Rack (Steel, Wheel Diameter: 36 mm)
● Boasts excellent oil resistance and is able to withstand shock and impact.
● For mounting chute racks, dolly carts, and line pallets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V-3620US-40-1000
V-3620US-40-1500
V-3620US-40-1800
V-3620US-40-2000
V-3620US-40-2400
V-3620US-40-3000
V-3620US-50-1000
V-3620US-50-1500
V-3620US-50-1800
V-3620US-50-2000
V-3620US-50-2400
V-3620US-50-3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch
(mm)
Machine Length
(mm)
JAN Code Order Code Mass
(kg)

58.36 €

1 12 Days 4010004989999690330285-22331.80

87.58 €

1 12 Days 4015004989999690347285-22412.70

105.15 €

1 12 Days 4018004989999690354285-22503.24

116.82 €

1 12 Days 4020004989999690361285-22683.60

97.92 €

1 12 Days 4024004989999690378285-22764.32

122.39 €

1 12 Days 4030004989999690385285-22845.40

49.50 €

1 12 Days 5010004989999690392285-22921.45

74.12 €

1 12 Days 5015004989999690408285-23062.17

88.28 €

1 12 Days 5018004989999690415285-23142.51

98.91 €

1 12 Days 5020004989999690422285-23222.90

118.71 €

1 12 Days 5024004989999690439285-23313.48

103.70 €

1 12 Days 5030004989999690446285-23494.35

Loading...

  1. 1

Basic information

Wheel width(mm) 20 Wheel diameter(mm) 36 Quantity per Package(unit) 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360