Manufacturer part number: TCS270020054
Brand: TRUSCO NAKAYAMA
Price: 19.28 €
Delivery time: Same day
Allowable Load (Configurable Range): Up to 1.50 N
Allowable Load: 0.76 N
Height L1 When Loaded: 2.39 mm
Free height L: 5.4 mm
Outer Diameter D: 2.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCS270020054
Part Number
|
---|
TCS270020054 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Allowable Load (Configurable Range) (N) | Allowable Load (N) | Height L1 When Loaded (mm) | Free height L (mm) | Outer Diameter D (mm) | Spring Constant (N/mm) | Coil Center Diameter (Ø) | Wire Dia. d (mm) | Solid Height (mm) | Number of Windings | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.28 € 8.48 € | 20 Pieces Per Package | 1 pack | Available |
Same day
Stock | Up to 1.50 | 0.76 | 2.39 | 5.4 | 2.7 | 0.265 | 2.5 | 0.2 | 1.3 | 5.5 | 4989999258103 | 257-8735 | 9 |
Loading...
Material | Stainless Steel (EN 1.4301 (WPB) Equiv.) | End Surface Status | Grounded | Ordering Unit(Package) | 1 |
---|---|---|---|---|---|
Number Contained In A Packet(piece) | 20 |
This page is Compression Coil Spring (Stainless Steel), part number TCS270020054.
You can find the detail information about specifications and dimensions on part number TCS270020054.
Configure
Stock
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
Allowable Load(N)
Height L1 When Loaded(mm)
Free height L(mm)
Outer Diameter D(mm)
Spring Constant(N/mm)
Coil Center Diameter(Ø)
Wire Dia. d(mm)
Solid Height(mm)
Number of Windings
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TCS275025073 |
TCS600060170 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Load (Configurable Range) (N) | Allowable Load (N) | Height L1 When Loaded (mm) | Free height L (mm) | Outer Diameter D (mm) | Spring Constant (N/mm) | Coil Center Diameter (Ø) | Wire Dia. d (mm) | Solid Height (mm) | Number of Windings | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.75 € | 20 Pieces Per Package | 1 pack |
Same day
Stock | Up to 1.50 | 1.46 | 3.57 | 7.3 | 2.75 | 0.412 | 2.5 | 0.25 | 2.2 | 7.5 | 4989999258110 | 257-8743 | 9 | ||
19.28 € | 20 Pieces Per Package | 1 pack | Available |
Same day
Stock | 4.51 to 8.50 | 7.31 | 8.72 | 17 | 6 | 0.883 | 5.4 | 0.6 | 6.6 | 10 | 4989999258837 | 257-9472 | 15 |