Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | RoHS | Block Type | Rail Width (mm) | Mounting Height H (mm) | No. of Blocks | Rail Length L (mm) | Nominal Part Number | The outside dimension W of block (mm) | The outside dimension L of block (mm) | Grease | Seal | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 16 Days | 10 | Long | 5 | 6 | 1 ~ 9 | 25 ~ 1000 | 5 | 12 | 19.6 | Standard Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 5 | 6 | 1 ~ 9 | 25 ~ 1000 | 5 | 12 | 19.6 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 5 | 6 | 1 ~ 9 | 25 ~ 1000 | 5 | 12 | 19.6 | Standard Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 5 | 6 | 1 ~ 9 | 25 ~ 1000 | 5 | 12 | 19.6 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 7 | 8 | 1 ~ 9 | 40 ~ 1000 | 7 | 17 | 31.3 | Standard Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 7 | 8 | 1 ~ 9 | 40 ~ 1000 | 7 | 17 | 31.3 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 7 | 8 | 1 ~ 9 | 40 ~ 1000 | 7 | 17 | 31.3 | Standard Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 7 | 8 | 1 ~ 9 | 40 ~ 1000 | 7 | 17 | 31.3 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 9 | 10 | 1 ~ 9 | 55 ~ 1000 | 9 | 20 | 40.9 | Standard Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 9 | 10 | 1 ~ 9 | 55 ~ 1000 | 9 | 20 | 40.9 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 9 | 10 | 1 ~ 9 | 55 ~ 1000 | 9 | 20 | 40.9 | Standard Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 9 | 10 | 1 ~ 9 | 55 ~ 1000 | 9 | 20 | 40.9 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 12 | 13 | 1 ~ 9 | 70 ~ 1000 | 12 | 27 | 47.6 | Standard Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 12 | 13 | 1 ~ 9 | 70 ~ 1000 | 12 | 27 | 47.6 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 12 | 13 | 1 ~ 9 | 70 ~ 1000 | 12 | 27 | 47.6 | Standard Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 12 | 13 | 1 ~ 9 | 70 ~ 1000 | 12 | 27 | 47.6 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 15 | 16 | 1 ~ 9 | 70 ~ 1000 | 15 | 32 | 60 | Standard Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 15 | 16 | 1 ~ 9 | 70 ~ 1000 | 15 | 32 | 60 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
1 | 16 Days | 10 | Long | 15 | 16 | 1 ~ 9 | 70 ~ 1000 | 15 | 32 | 60 | Standard Grease | Maintenance Free Seal | ||
1 | 16 Days | 10 | Long | 15 | 16 | 1 ~ 9 | 70 ~ 1000 | 15 | 32 | 60 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal |
Loading...
Set / Single Item | Set | Rail Type | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Accuracy | Standard Grade | Ball Arrangement | Standard | Retainer | N/A |
Specifications | Rust-proof type |
Configure
Basic Attributes
Rail Width(mm)
Mounting Height H(mm)
No. of Blocks
Rail Length L(mm)
Nominal Part Number
The outside dimension W of block(mm)
The outside dimension L of block(mm)
Grease
Seal
Type
Block Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes